Features Available With Power Spectrum Measurements
Power Spectrum measurements support:
-
Full-band stepped spectrum measurements
-
Digital Image Protection
-
Noise Correction
-
Sequenced acquisition multi-measurements
-
Various detectors (and multiple simultaneous detectors)
-
Trace averaging
-
IF dithering (for enhanced spur rejection)
-
Digital image rejection, and noise corrections
-
List Mode
-
Frequency count and band power marker calculations
-
Flat Top and Gaussian window types
-
Triggering
-
Time selective (gated) frequency domain measurements
-
Multiband Measurements
The following are not available with Power Spectrum measurements:
-
Phase information (the nature of "stitching" together FFTs provides scalar data only)
-
Time Data Displays
-
Time averaging
-
Traditional averaging...only Trace Averaging is supported
-
Shared acquisition multi-measurements
-
Auto ranging
-
Data recording and playback
-
ADS integration
-
Demodulation of the input signal
-
Window types other than Flat Top and Gaussian
The following tables compare Power Spectrum measurements with other 89600 VSA measurements.
Available Features
|
Feature |
Power Spectrum |
Other Measurements |
|
Analog Demodulation |
no |
yes |
|
Digital Demodulation |
no |
yes (optional) |
|
Phase information |
no |
yes |
|
Time data |
no |
yes |
|
Gating |
yes |
yes |
|
Time capture |
no |
yes |
|
Very narrow RBWs |
yes |
no |
|
Wide frequency spans |
yes |
no |
|
Integrated source link |
no |
yes |
|
EEsof/ADS dynamic link |
no |
yes (optional) |
Available Measurement Data
For detailed information on any of these data types, see Available Trace Data.
|
Measurement Data † |
Power Spectrum |
Other Measurements |
|
Spectrum |
yes |
yes |
|
Math Functions |
yes |
yes |
|
Data Registers |
yes |
yes |
|
no |
yes |
|
|
Instantaneous Spectrum |
no |
yes |
|
Time |
no |
yes |
|
Gated Time |
no |
yes |
|
Auto Correlation |
no |
yes |
|
no |
yes |
|
|
no |
yes |
|
|
no |
yes |
|
|
Frequency Response |
no |
yes †† |
|
Coherence |
no |
yes †† |
|
Cross Correlation |
no |
yes †† |
|
Cross Spectrum |
no |
yes †† |
|
Impulse Response |
no |
yes †† |
† Does not include measurement data for the "Optional Measurement Software" applications
†† This is a two-channel measurement and requires two input channels.
Available Trigger Types
For detailed information about these trigger types, see Trigger Types.
|
Trigger Types † |
Power Spectrum |
Other Measurements |
|
Free Run |
yes |
yes |
|
Channel 1 or 2 |
no |
yes |
|
IF Channel 1 or 2 |
no |
yes |
|
External |
yes |
yes |
| RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). Burst | yes | no |
| PXI | yes | no |
† Available trigger types may vary depending on hardware.
Available Average Types
For detailed information about these average types, see Selecting an Average Type.
|
Average Types |
Power Spectrum† |
Other Measurements |
|
rms |
no |
yes |
|
rms Exponential |
no |
yes |
|
Time |
no |
yes |
|
Time Exponential |
no |
yes |
|
Continuous peak hold |
no |
yes |
† Trace averaging is available in all measurements (including Power Spectrum) for many result types .
Available Data Sources
|
Data Source |
Power Spectrum |
Other Measurements |
|
From hardware |
yes |
yes |
| From a file (record and playback) |
no |
yes |
|
From ADS interface |
no |
yes |