LA Running on LA Mainframe, VSA Running on PC

This example will guide through the 89600 VSA and Logic Analyzer setups required to display a North American Digital Cellular (NADC North American Digital Cellular) signal acquired by the Logic Analyzer. This example is valid when the Logic Analyzer application is running in the Logic Analyzer mainframe and he VSA application is running on a separate PC.

The PC and the Logic Analyzer mainframe must both be members of the same domain or workgroup. If the PC and the Logic Analyzer are members of the same workgroup, log on to both the PC and the Logic Analyzer using the same user name.

  1. Locate the file demo nadc statedata.xml on the PC that has the 89600 VSA installed on it. The file is located at %PROGRAMFILES%\Keysight\89600 Software <ReleaseVersion>\89600 VSA Software\LogicAnalyzer\demo nadc statedata.xml. The file demo nadc statedata.xml is a configuration and data file of an NADC signal that was installed with the 89600 software. Copy this file onto the Logic analyzer mainframe.
  2. Close the 89600 VSA.
  3. Install the Logic Analyzer COM Automation client software on the remote computer. For information on installing the COM Automation client software, see Connecting to a Network.
  4. Start the Logic Analyzer application on the Logic Analyzer mainframe.
  5. Click File > Open.
  6. When the Open dialog box appears, click the Look in drop down menu and browse to the location where the demo nadc statedata.xml file was copied in step 1 and open the file.
  7. Select Switch to "Offline" mode and load the configuration as-is when the following Module Mapping dialog box appears. Click OK.

    image\module_mapping.jpg

    The remaining steps are performed on the PC that has the 89600 VSA installed on it.

  8. Start the 89600 VSA.
  9. Create a new instrument connection:
    1. Click Utilities > Hardware > Instrument Manager.
    2. Click the "Add new instrument" button to open the Add/Edit New Instrument Address dialog box.
    3. Click Custom LAN Local Area Network: A communications network that serves users within a local geographical area, typically over distances of around 100m. Wireless LANs use wireless communicaitons to network devices so there is no need for data cabling. and select AgtDigital from the Custom Model drop-down menu.
    4. Enter the Hostname or IP Internet Protocol: A set of instructions defining how information is handled as it travels between systems across the Internet. Address of the logic analyzer and an optional Name, and click OK.
    5. The new logic analyzer connection should appear in the Instrument Manager list.
    6. On the Instrument Manager tab, click the "Rediscover Instruments" button so the VSA software discovers the new logic analyzer.
  10. Configure an Analyzer Configuration:
    1. Click Utilities > Hardware > Configurations.
    2. Click the "Add new configuration" button to open the New Hardware Configuration dialog box.
    3. Select the Logic Analyzer from the list of Possible Logical Instrument and drag it to the Configuration window.
    4. If there is more than one Logic Analyzer, select the specific Logic Analyzer to use for this configuration in step 2 of the New Hardware Configuration dialog box.
    5. In step 3, name the configuration. Click OK.
    6. Click OK.
    7. Select this Analyzer Configuration as the Current Analyzer Configuration in the Configurations tab.
  11. Click Input > Digital. Type 97.2 kSa/Sec in the Frequency Sample Rate text box. The Input Properties dialog box Digital settings should now be the same as the settings in the following Input Properties dialog box.

    image\input_properties.jpg

  12. Click the Play button on the 89600 VSA .

    The 89600 VSA display should now look similar to the following screen shot.

    image\nadc_screenshot.jpg

    If your 89600 VSA does not have option AYA, Vector Modulation Analysis, this is the end of the example. If the 89600 VSA does have option AYA, this signal can now be digitally demodulate.

  13. Click MeasSetup > Demodulator > Digital Demod.
  14. Click MeasSetup > Demod Properties. In the Format Tab dialog box, click Preset to Standard > Cellular > NADC. In the Search Tab dialog box, clear the Pulse Search selection. Click Close.

The 89600 VSA display should now look similar to the following screen shot.

image\final_nadc_screenshot.jpg