About Keysight M9290A PXIe CXA-m Signal Analyzer

The 89600 VSA software supports the Keysight M9290A PXIe CXA-m Signal Analyzer. The CXA-m is a standalone PXI module and it is an extension of the X-series signal analyzer platform.

After the 89600 VSA software has been installed and the interface configured, start the VSA and set up the M9290A:

  1. Click Hardware > Configurations.

  2. Open the New Hardware Configuration dialog box (Hardware > Configurations > Add button). Select the M9290A from the list of Possible Logical Instrument and drag it to the Configuration window.

    If the M9290A is not in the Possible Logical Instrument list, the 89600 VSA is not communicating with it. Verify the M9290A is turned on. Use the Connection Expert of Keysight I/O Control to verify the connection to the M9290A.

  3. If there is more than one M9290A, select the specific M9290A to be used for this configuration in step 2 of the New Hardware Configuration dialog box.
  4. In step 3, name the configuration. Click Ok.
  5. Click Ok.
  6. Select this Analyzer Configuration as the Current Analyzer Configuration in the Configurations tab.

Custom Channel Configurations: When using the Input Channel Configuration dialog to specify or modify the input channel configuration mapping, only the VSA default set of channel configuration mappings is allowed; "invalid" channel configuration mappings are disallowed and the "Apply" button is disabled ("grayed out").

CXA-m Multi-Port Capability

The CXA-m module supports the installation of multiple CXA-m modules in the same chassis. Each module is assigned a Hislip VISA address, so that each module in the same chassis can be differentiated. The Hislip address can be configured from the XSA Launch GUI.

Each module will be discovered with a unique physics server port. The VSA software will then query the port via a SCPI command, and allow connectivity to that server.

For information on installing and configuring the M9290A CXA-m, refer to the Getting Started and Troubleshooting Guide.

For more information about the M9290A CXA-m, refer to http://www.keysight.com/find/cxa-m.

See Also

Available Measurement Hardware