About Keysight M9415A/M9416A/M9415B/M9415E/M9416E PXIe Vector Transceiver with 89600 VSA Software
The 89600 VSA software supports the Keysight M9415A, M9416A, M9415B, M9415E and M9416E PXI Vector Transceivers.
The M9415A/M9416A integrates core signal-analysis capabilities with hardware speed and accuracy, enabling development of solutions for specific requirements. The PXIe form factor is easily scalable for multiple transceivers in minimal space.
With the Keysight M9415B PXI Vector Transceiver, the VSA software supports 1 Channel Baseband and Baseband I + jQ input channel configurations in addition to RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz)..
The VSA software also supports the Keysight M9415E/M9416E VXT PXI Vector Transceiver, which is a combination of two PXI modules (M9415A/M9416A + M9471A) used together.
M9415A/M9416A
After the 89600 VSA software has been installed and the interface configured, launch the VSA and follow the steps under Configuring the VXT for VSA.
Minimum firmware version required for M9415A:
- For single channel (single module) use: M.27.52
- For multichannel (multimodule) use: M.31.50
Minimum firmware version required for M9416A:
- For single channel (single module) use: M.37.50
- For multichannel (multimodule) use: M.37.50
Frequency Range
The frequency range for the M9415A/M9416A is 330 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. to 12.9 GHz Gigahertz: A frequency measurement which equals one billion hertz..
M9415A/M9416A Multimodule Capability
The M9415A/M9416A module supports the installation of multiple M9415A/M9416A modules in the same chassis for use in multichannel measurements. Each module is assigned a Hislip VISA address, so that each module in the same chassis can be differentiated. The Hislip address can be configured from the XSA Launch GUI.
Each module will be discovered with a unique physics server port. The VSA software will then query the port via a SCPI command, and allow connectivity to that server.
See M9415A/M9416A Multimodule Setup for more information.
M9415B
After the 89600 VSA software has been installed and the interface configured, launch the VSA and follow the steps under Configuring the VXT for VSA.
Minimum firmware version required for M9415B: M.41.78 or later
Frequency Range
The frequency range for the M9415B is 330 MHz to 20 GHz.
M9415E/M9416E
See the M9471A Getting Started Guide for installation instructions. After installing and setting up the M9415E/M9416E hardware, launch the VSA software and follow the steps under Configuring the VXT for VSA.
Minimum firmware version required: M.37.50
Minimum firmware version required for M9415E/M9416E multichannel (multimodule) use: M.39.50
Frequency Range
When using the M9415E/M9416E, the frequency range is extended to be 750 kHz kiloHertz: A radio frequency measurement (one kilohertz = one thousand cycles per second). to 26.5 GHz.
M9415E/M9416E Multimodule Capability
The M9415E/M9416E VXT supports the installation of multiple M9415E/M9416E VXTs in the same chassis for use in multichannel measurements. Each VXT is assigned a Hislip VISA address, so that each VXT in the same chassis can be differentiated. The Hislip address can be configured from the XSA Launch GUI.
Each M9415E/M9416E will be discovered with a unique physics server port. The VSA software will then query the port via a SCPI command, and allow connectivity to that server.
See M9415E/M9416E Multimodule Setup for more information.
Configuring the VXT for VSA
In the VSA software, follow these steps to configure the VXT hardware:
-
Click .
-
Open the dialog box (
button). Select the "Keysight/Agilent X-Series Signal Analyzer" from the list of and drag it to the Configuration window. -
In Step 2 of the dialog box, if there is more than one "Keysight Modular Vector Transceiver" listed, select the specific one to be used for this configuration.
If the desired VXT's address does not appear in the list, the 89600 VSA is not communicating with it. Verify the VXT is turned on. Use the Connection Expert of Keysight I/O Control to verify the connection to the VXT.
-
In step 3, name the configuration. Click .
-
Click .
-
Select this Analyzer Configuration as the Current Analyzer Configuration in the tab.
: When using the Input Channel Configuration dialog to specify or modify the input channel configuration mapping, only the VSA default set of channel configuration mappings is allowed; "invalid" channel configuration mappings are disallowed and the "" button is disabled ("grayed out").
See Also
Available Measurement Hardware
