Advanced Settings (6GR)

The Advanced section of the Advanced tab holds additional analysis controls. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

Span To Min BW Ratio - The ratio of the measurement span to the minimum signal bandwidth.

Default: Auto — adjusted to the signal (nominal 1.2)

Range: 0.1 to 20

Channel Response Per Slot - Computes the channel frequency response per slot instead of as a single combined result. Affects the OFDM Eq Ch Freq Resp trace.

Default: Cleared

DC Punctured - Indicates that the signal's DC subcarrier In an orthogonal frequency division multiplexing (OFDM) or orthogonal frequency division multiple access (OFDMA) signal, the subcarrier whose frequency would be equal to the RF center frequency of the station. is punctured.

Default: Cleared

Multicarrier Filter Enabled - Enables the multicarrier filter.

Default: Cleared

Low SNR Signal-to-Noise Ratio Mode - Optimizes the analysis for low signal-to-noise-ratio conditions.

Default: Cleared

IQ Imbalance Est Mode - Selects how IQ imbalance is estimated.

Default: Off

Choices: Off, Per Carrier, Per Subcarrier

Compensate IQ Imbalance - Compensates for measured IQ imbalance. Only available when IQ Imbalance Estimation Mode is not Off.

Default: Cleared

Compensate IQ Offset - Compensates for measured IQ offset.

Default: Cleared

CCDF Complementary Cumulative Distribution Function Data Source - Selects which data parts are included in the CCDF calculation and the Time/Spectrum trace display.

Default: All

Choices: All, Enabled Channels, EVM Included Channels

Test Environment Condition - Selects the environmental condition assumed by the analysis.

Default: Normal

Choices: Normal, Extreme

Uplink Spectrum Flatness / UL Up Link (reverse link: from cell phone to base station) Spectrum Flatness Tolerance - Two related controls: Uplink Spectrum Flatness is the enable toggle for uplink spectrum flatness evaluation, and UL Spectrum Flatness Tolerance is its test tolerance in dB.

Default: toggle Auto — enabled when any enabled carrier's link direction is Uplink; tolerance 1.4 dB

Range (tolerance): -100 to 100 dB

See Also

Advanced Tab