Synchronization Settings (6GR)
The section of the Advanced tab controls how the demodulator synchronizes to the signal. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.
Sync Mode - Selects how the demodulator synchronizes to the signal.
- CP 1) Contention period, or 2) Cyclic prefix Autocorrelation - Frequency-domain synchronization using cyclic-prefix correlation.
- Time Cross Correlation - Time-domain cross-correlation synchronization.
Default: CP Autocorrelation
Choices: CP Autocorrelation, Time Cross Correlation
Sync May Use MIB Data - Allows synchronization to use decoded MIB data.
Default: Selected
Sync Prefers PDSCH Physical Downlink Shared Channel-DMRS - Prefers PDSCH DMRS as the synchronization reference.
Default: Cleared
Extend Frequency Lock Range / Extended Freq Lock Range - Two related controls: is the enable toggle, and is the range value in Hz that applies while the toggle is on. Together they widen the frequency range over which the demodulator can acquire frequency lock. The value steps by one subcarrier spacing.
Default: toggle Cleared; range value Auto — three times the widest enabled subcarrier spacing (for example, 90 kHz kiloHertz: A radio frequency measurement (one kilohertz = one thousand cycles per second). at 30 kHz SCS)
Range: one subcarrier spacing and up
Independent SSB/BWP Measurement - Tests the SS block and bandwidth part independently.
Default: Cleared
See Also
