Carrier Mapping Tab (6GR)

The Carrier Mapping tab of the Signal Config tab maps the carrier selected by the Carrier selector into the measurement: its frequency position, cell identity, input channels, and band configuration. The signal structure itself is defined on the Carrier Definition tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

The parameters are arranged in four collapsible groups: Carrier, Band, Transient Period, and Signal Repetition. Only Carrier is open when the tab is first shown.

The Carrier selector at the top of the tab and the Carrier Definition selector below are each hidden while only one carrier mapping, or one carrier definition, exists.

Each group has its own topic:

See Also

Signal Config Tab

Carrier Definition Tab

Auto and Manual Parameter Coupling