Band (Carrier Mapping, 6GR)
The group of the Carrier Mapping tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.
Band Config Mode - Selects how the operating band information for this carrier is determined.
- Auto - The band is determined from the carrier center frequency and carrier bandwidth.
- Band - The band is specified by the operation band index (per 3GPP TS Technical Specification 38.521-1/38.521-2 Table 5.2-1).
- Band Frequency - The band is specified by absolute uplink frequency low and high boundaries.
Default: Auto
Choices: Auto, Band, Band Frequency
Operating Band - The operating band for this carrier, used when Band Config Mode is Band.
Default: 40
Range: 1 to 256
UL Up Link (reverse link: from cell phone to base station) Freq Low / High - The uplink frequency range boundaries, used when Band Config Mode is Band Frequency.
Default: 0 Hz
Range: 0 to 200 GHz Gigahertz: A frequency measurement which equals one billion hertz.
See Also
