Allocation (PDCCH, 6GR)

The Allocation group of the PDCCH tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

BWP ID - (Read-only) Reports the bandwidth part this PDCCH lands in, derived from its search space's CORESET. The value reflects the most recent measurement, so it is only meaningful once one has completed.

Search Space - Selects the search space this PDCCH is transmitted in.

Default: the first search space

Aggregation Level - Sets the number of control-channel elements (CCEs) the PDCCH occupies.

Default: 1

Choices: 1, 2, 4, 8, 16

Candidate Index - Sets which PDCCH candidate within the search space this PDCCH uses.

Default: 0

Range: 0 to 7

This row is hidden while Manual CCE Offset is on, since it is the input the derivation would have used.

CCE Offset - One row holding the offset value and an unlabeled Manual CCE Offset toggle beside it. With the toggle off, the offset is derived from Candidate Index per 3GPP TS Technical Specification 38.213 section 10.1 and shown read-only. With it on, you enter the offset directly.

Default: Manual CCE Offset off, offset 0

Range (offset): 0 to 135

See Also

PDCCH

DCI (PDCCH)

Power and EVM (PDCCH)