DCI (PDCCH, 6GR)
The group of the PDCCH tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.
Payload Size - Sets the DCI payload size in bits.
Default: 20 bits
Range: 0 to 140 bits
DCI Format - Sets the downlink control information format. The naming follows 3GPP (for example, Format 1_0):
- Format 0_0 - Uplink scheduling grant (fallback).
- Format 0_1 - Uplink scheduling grant.
- Format 1_0 - Downlink scheduling assignment (fallback).
- Format 1_1 - Downlink scheduling assignment.
- Format 2_0 - Slot format indicator.
- Format 2_1 - PRB/symbol pre-emption indication.
- Format 2_2 - TPC Transmit Power Control commands for PUCCH/PUSCH.
- Format 2_3 - TPC commands for SRS.
- Unsupported - The DCI format is not identified or not supported.
Default: Unsupported
RNTI Type - Sets the radio network temporary identifier type used to scramble the PDCCH CRC Cyclic Redundancy Check.
Default: C-RNTI
Choices: SI Status Indicator-RNTI (system information), P-RNTI (paging), RA 1) Random Access, or 2) Receiver Address-RNTI (random access), TC-RNTI (temporary cell), C-RNTI (cell), MCS modulation and coding scheme-C-RNTI, CS-RNTI (configured scheduling), TPC-PUCCH-RNTI, TPC-PUSCH-RNTI, TPC-SRS-RNTI, INT-RNTI (interruption), SFI-RNTI (slot format indicator), SP-CSI channel state information-RNTI (semi-persistent CSI)
Default: 1
Range: 0 to 65535
C-RNTI - Sets the cell RNTI value, used for UE User Equipment (e.g. cell phone)-specific search space CCE offset computation.
Default: 1
Range: 0 to 65535
See Also
