OSTP (6GR)

The traces in the CCn and Selected Display CC menus are identical and show the same CC0 information.

OSTP (OFDM Orthogonal Frequency Division Multiplexing: OFDM employs multiple overlapping radio frequency carriers, each operating at a carefully chosen frequency that is Orthogonal to the others, to produce a transmission scheme that supports higher bit rates due to parallel channel operation. OFDM is an alternative tranmission scheme to DSSS and FHSS. Symbol Transmit Power) is the average symbol transmit power, reported in dBm deciBels referenced to a milliWatt: dB relative to 1 milliwatt dissipated in the nominal input impedance of the analyzer.

For a downlink carrier, the power is averaged over the symbols on which only PDSCH Physical Downlink Shared Channel and/or PTRS are transmitted. For an uplink carrier, it is averaged over the symbols on which only PUSCH and/or PTRS are transmitted. Symbols that contain an SS/PBCH block or a DMRS are not included in the OSTP calculation.

OSTP is computed per bandwidth part; the Summary table shows the result for the first bandwidth part that produces a valid value, and '---' when no bandwidth part does.

See Also

Channel Power

DL-BWP

UL-BWP

Summary trace