Available Trace Data (802.11b/g DSSS/CCK/PBCC)

Measurement trace data available with 802.11b/g DSSS Direct sequence spread spectrum. The data transmission scheme (sometimes referred to as a "'modulation" scheme) used in 802.11b WLANs. DSSS uses a radio transmitter operating at a fixed centre frequency, but using a relatively broad range of frequencies, to spread data transmissions over a fixed range of the frequency band. 802.11a and 802.11g (when not operating in 802.11b mode) use Orthogonal Frequency Division Multiplexing (OFDM)./CCK complementary code keying/PBCC packet binary convolutional code Demodulation.

 

802.11b/g DSSS/CCK/PBCC
Available Measurement Trace Data

CCDF

IQ Meas Spec

CCDF Summary

IQ Meas Time

CDF

IQ Phase Error

Ch Frequency Response

IQ Ref Spec

Correction

IQ Ref Time

Eq Impulse Response

PDF

Error Vector Spec

Preamble Syms

Error Vector Time

Raw Main Time

Header Syms

Search Time

Inst Err Vect Spec

SEM Results

Inst IQ Meas Spec

Spectral Emission Mask

Inst IQ Ref Spec

Spectrum

Inst Spectrum

Syms/Errs

IQ Mag Error

Time

See Also

Available Features (802.11b/g DSSS/CCK/PBCC)

89600 VSA Standard Measurement Data

About Option B7R: 802.11b/g DSSS/CCK/PBCC Modulation Analysis