Chip Rate (802.11b/g DSSS/CCK/PBCC)
Refer to DSSS/CCK/PBCC Preset to Standard table
sets the chip rate for the VSA's demodulator. Nonstandard chip rates can be entered for test and analysis purposes.
To demodulate a signal, the must match the chip rate of your system.
For more information about standard IEEE Institute of Electrical and Electronics Engineers. A US-based membership organisation that includes engineers, scientists, and students in electronics and related fields. The IEEE developed the 802 series wired and wireless LAN standards. Visit the IEEE at http://www.ieee.org 802.11b/g DSSS Direct sequence spread spectrum. The data transmission scheme (sometimes referred to as a "'modulation" scheme) used in 802.11b WLANs. DSSS uses a radio transmitter operating at a fixed centre frequency, but using a relatively broad range of frequencies, to spread data transmissions over a fixed range of the frequency band. 802.11a and 802.11g (when not operating in 802.11b mode) use Orthogonal Frequency Division Multiplexing (OFDM)./CCK complementary code keying/PBCC packet binary convolutional code chip rate and corresponding data rates, see About Data Modulation Formats.
See Also