Puncturing Configuration (802.11n/ac/ax/be/bn)

Puncturing Configuration specifies the preamble puncturing method used. Puncturing Configuration is only visible for 802.11be signals with bandwidths ≥ 80 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second., or for Non-HT high throughput duplicated mode standards.

802.11be ≥ 80 MHz

 

Non-HT duplicated mode standards

See Also

Format Tab

802.11n/ac/ax/be/bn Demod Properties