Format Tab (802.11n/ac/ax/be/bn)
The tab of the 802.11n/ac/ax/be/bn Demod Properties configures the VSA's 802.11n/ac/ax/be/bn demodulator. These are the parameters necessary for the VSA to lock on to and demodulate the test signal.
The tab configures these parameters:
- Standard
- Preset to Standard
- PPDU Type and RU Allocation (802.11ax/be/bn)
- Data Subcarrier Modulation Format
- Puncturing Configuration (802.11be ≥ 80 MHz)
- Puncturing Configuration (Non-HT high throughput duplicated mode standards)
- Guard Interval
- LTF Duration
- Gamma Phase Rotation (802.11be 320 MHz BW)
- Cross-Correlated EVM
- Measurement Channel Enable
- Number of Spatial Streams
- Spatial Mapping Matrix
- Unused Tone Mask
- HE-MCS (802.11ax)/ MCS (802.11be/bn)
- DCM (802.11ax)
- MCS7 Max. Power(dBm)
- TB PPDU Parameters (802.11ax/be with TB PPDU 1) IEEE 802.11: PHY (formerly PLCP) protocol data unit or 2) DVB-RCS2 (RLE): payload adapted PDU Type)
- SIG B Compression Field (802.11ax)
- Compression Mode (Non-OFDMA) (802.11be)
- Compression Mode RU Settings (802.11ax/be with SIG B Compression Field/Compression Mode enabled)
- Allocation Mode (802.11ax/be/bn with TB PPDU = Manual)
- Legacy
- Variant User Info (802.11bn with distributed RUs)
- Distributed RUs (802.11bn with Allocation Mode = Legacy)
- 80 MHz Subband n (802.11bn 80 MHz, 160 MHz and 320 MHz)
- Allocation Signaling Index Table (802.11ax/be with SIG B Compression Field/Compression Mode disabled)
- Central RU Settings (802.11ax with SIG B Compression Field disabled)
- Variant User Info (40-bit field) (802.11bn with distributed RUs)
- Variant User Info Fields (individual fields) (802.11bn with distributed RUs)
See Also