Using Standard Setups/Presets (1xEV-DO)
Lets you select a 1xEV-DO standard preset configuration. When you select a standard preset, the VSA automatically sets the parameters shown in the following table:
-
1xEV-DO reverse link signal
-
1xEV-DO forward link signal
The 1xEV-DO Demodulator must be selected before these Standard Presets are available.
1xEV-DO Standard Presets
Parameter
ForwardLink
ReverseLink
Span:
1.5 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second.
1.5 MHz
Direction:
ForwardLink
ReverseLink
Chip Rate:
1.2288 MHz
1.2288 MHz
Analyze Channel:
Pilot
--
0x64 chips
--
Data Modulation Type:
--
Long Code Mask:
--
0x3FFFFFFFFFF
Long Code Mask Q:
--
0x3FFFFFFFFFF
Despread Channel:
Walsh Code Length:
Walsh Code Number:
IQ Branch:
--
--
--
16 (76.8 ksym/s)
0
I
CDP Layer:
Walsh Code Length
32 (38.3 ksym/s)†
16 (76.8 ksym/s)
Active Channel Detection:
Predefined Active Channel:
Detection Mode:
Clear
--
Clear
Auto
Result Length:
5 slots (8.3 ms)
5 slots (8.3 ms)
Measurement Offset:
0 slot (0 ms)
0 slot (0 ms)
Measurement Interval:
1 slot (1.67 ms)
1 slot (1.67 ms)
Normalize IQ Traces:
Selected
Selected
Mirror Frequency Spectrum:
Clear
Clear
Preamble:
Auto Detect:
Include in Overall Results:
Length:
Selected
Selected
64 chips
--
--
--
IQ Combined:
Selected
--
Selected
Selected
Combine TDM time division multiplexing burst: A contiguous portion of a TDM data stream using PHY parameters, determined by the Downlink Interval Usage Code (DIUC), that remain constant for the duration of the burst. TDM bursts are not separated by gaps or preambles. channels for composite results:
Clear
--
Use Multicarrier Filter Clear Clear Notes: The dash "--" means the parameter does not apply and
"†" means parameter is not selectable.
See Also
Selecting the 1xEV-DO Demodulator