|
(Write only) Add a comma separated list values to EMF custom list configured limit line. |
|
|
Relevant Modes |
|
|
Couplings |
Only available for EMF custom list scan mode. |
|
Parameters |
|
|
<List> |
Comma separated list that contains the following: start freq (Hz), stop freq (Hz), RBW (Hz), upper limit (optional argument, default = 200 dBm), lower limit (optional argument, default = -200 dBm). Note: Upper limit = 200 dBm will disable Upper Limit Test. Lower limit = -200 dBm will disable Lower Limit Test. |
|
Examples |
:CHSC:EDIT:EMFL:ADD 10e6,15e6,10e3,50 'set EMF custom list values: start freq to 10 MHz, stop freq to 15 MHz, and RBW to 10 kHz and Upper limit to 50 dBm |
|
Query Syntax |
N/A |
|
Return Type |
N/A |
|
Default |
N/A |
Last Modified:
|
26mar2024 |
New command (A.13.00) |