DISPlay:NR5G:TRACe:DATA <string>

(Read-Write) Set and query the trace data type (Bar Chart and Strip Chart only).

NOTE: Only one trace data type result can be displayed. Choice decides which data type is shown on GUI.

Relevant Modes

5G NR

Parameters

 

<string>

Choices:

DMRS: Physical Broadcast Channel Demodulation Reference Signal

RSRP: Reference Symbol Received Power

RSRQ: Reference Signal Received Quality

RSSI: Reference Signal Strength Indicator

PSS: The power level in dB for the primary synchronization signal, relative to the average subcarrier power.

SSS: The power level in dB for the secondary synchronization signal, relative to the average subcarrier power.

SINR:  Reference value that is used in a system simulation. Subcarriers and or resource elements are measured over the same bandwidth.

Examples

DISP:NR5G:TRACe:DATA SINR

DISP:NR5G:TRACe:DATA PSS

Query Syntax

DISP:NR5G:TRACe:DATA?

Return Type

string

Default

RSRP


Last Modified:

 

31-Aug-2023

New command