In this topic:
Power NEW!
Related MMEMory commands
- Commands that are Common to All Modes
- Correction Methods Explained
|
Query the current mode |
|
|
Set the mode to 5G NR |
|
Returns a set of values with GPS information. |
|
|
Returns a set of values without GPS information. |
|
Sets the trace data type (DMRS | RSRP | RSRQ | RSSI | PSS | SSS | SINR ) |
|
|
Set the selected window to be displayed. |
|
|
Sets the bar chart display color coding scheme. |
|
|
Set and query the component carrier (cc). |
|
|
Set the window trace type (Table, Bar Chart, Spectrum, Strip Chart). |
|
|
Set and query the multi-beam state for the window. |
|
|
Sets the PCI filter value of the results displayed in the window |
|
|
Set and query the PCI mode of the results displayed in the window. |
|
|
Sets the order of the data sorting (AUTO | UP | DOWN) |
|
|
Sets the type of data being sorted (RSRP | RSRQ |RSSI | PSS | SSS | SINR ) |
|
|
Set the selected window state. |
|
Set and query the frequency error threshold |
|
|
Set and query the component carrier band |
|
|
Set and query the Channel ARFCN for the Component Carrier (CC) |
|
|
Set and query the component carrier's enable/disable state |
|
|
Set and query the center frequency of each component carrier (CC) |
|
|
Set and query the frequency offset of each component carrier (CC) |
|
|
Set and query the component carrier mode (CHANnel | FREQuency) |
|
|
Set and query the NR5G raster mode (CHANnel or SYNChronization raster) |
|
|
Set and query the Synchronization ARFCN for the Component Carrier (CC) |
|
|
Set and query the Synchronization GSCNor the Component Carrier (CC) |
|
|
Set and query the measurement capture length |
|
|
Set and query the measurement drive speed |
|
|
Set and query the signal Lmax case. |
|
|
Set and query the EMF measurement state. |
|
|
Set and query the EMF units. |
|
|
Set and query the DMRS measurement state |
|
|
Set and query the phase compensation measurement state. |
|
|
Set and query the signal SCS |
|
|
Set and query the SSB offset detection bandwidth. |
|
|
Set and query the SSB offset detection copy Component Carrier (CC) state. |
|
|
Copies the SSB Frequency result of the selected Component Carrier (CC) to the corresponding CC Center Frequency. |
|
|
Copies the SSB Offset result of the selected Component Carrier (CC) to the corresponding CC Offset Frequency. |
|
|
Set and query the SSB offset detection is set to snap to the synchronization raster. |
|
|
Set and query the SSB Offset measurement state. |
|
|
Set and query the signal SSB case |
|
Set and query the component carrier (cc) to be measured. |
|
|
Set and query the LTE coexistence duplex type. |
|
|
Set and query the display type (TABLe / Bar chart STacked). |
|
|
Set and query the LTE coexistence state. |
|
Set and query the SSB offset detection bandwidth. |
|
|
Set and query the SSB offset detection copy Component Carrier (CC) state. |
|
|
Copies the SSB Frequency result of the selected Component Carrier (CC) to the corresponding CC Center Frequency. |
|
|
Copies the SSB Offset result of the selected Component Carrier (CC) to the corresponding CC Offset Frequency. |
|
|
Set and query the SSB offset detection is set to snap to the synchronization raster. |
|
|
Set and query the SSB Offset measurement state. |
|
|
Set and query the signal SSB case |
|
Align all now (coupled to all individual alignments) |
|
|
Align all state (coupled to all individual alignments) |
|
|
Align now |
|
|
InstAlign state |
|
Set and query the OTA mode |
|
|
Auto Scale the bar chart scan data |
|
|
Set and query the per division value of the Bar Graph data |
|
|
Set and query the Bar Chart reference value |
|
|
Auto Scale the Strip chart scan data |
|
|
Set and query the per division value of the Strip Chart data |
|
|
Set and query the Strip Chart reference value |
|
|
Auto Scale the Spectrum chart scan data |
|
|
Set and query the per division value of the Spectrum data |
|
|
Set and query the Spectrum reference value |
|
|
Set and query the reference position of the Spectrum trace |
|
Executes Auto-Range |
|
|
Set the RF attenuator value manually |
|
|
Set the RF attenuator to Auto |
|
|
Set the external Gain |
|
|
Enable or disable the Gain state |
|
|
Set the absolute power level |
|
|
Set the red bar chart limit |
|
|
Set the blue bar chart limit |
|
Sets the periodic trigger offset. |
|
|
Resets the periodic trigger offset setting. |
|
|
Sets the periodic trigger period between trigger events. |
|
|
Sets the sourced used to synchronize/intialize the periodic trigger. |
|
|
Auto trigger time |
|
|
Auto trigger ON/OFF |
|
|
Trigger Slope (Pos/Neg) |
|
|
Trigger Delay |
|
|
Trigger Delay ON/OFF |
|
|
Trigger Type (Ext/Freerun) |
|
Sets frequency converter corrections to "Auto" or "Edit SA" |
|
|
Shares frequency extender head corrections from SA mode |
|
|
Enables/disables the high sensitivity state. |
|
|
Sets the LO power for any installed OML head |
|
|
Enables/disables the frequency extender. |
|
|
Selects a frequency extender head file to load. |
|
Enable or disable the log file auto-save |
|
|
Sets the data log file save/recall folder location |
|
|
Sets the log file save type |
|
|
Resume playback |
|
|
Sets the position number of component carrier manually, when paused. |
|
|
Play |
|
|
Stop playback |
|
|
Sets the data log playback state |
|
|
Pause |
|
|
Record |
|
|
Stop recording |
|
|
Query the state |
|
|
Save (.kml or .csv) |
|
|
Sets the position number of component carrier automatically, when paused. |
|
Set the recording distance interval |
|
|
Set and query time interval in seconds |
|
|
Sets the measurement interval for saving records (TIME | DISTance) |
|
|
Enables/Disables the measurement interval requirement for saving records |
|
|
Sets the device type storage location (INTernal | USB | SD) |
|
|
Sets the data storage type (KML | CSV) |
|
Enables/disables continuous sweep |
|
|
Restarts the trace averaging |
|
Set and query the antenna's angle of azimuth reference value |
|
|
Set and query the antenna's angle of azimuth start value |
|
|
Set and query the antenna's angle of azimuth step value |
|
|
Set and query the antenna's angle of azimuth stop value |
|
|
Set and query the elevation angle reference value |
|
|
Set and query the antenna's angle of elevation start value |
|
|
Set and query the antenna's angle of elevation step value |
|
|
Set and query the antenna's angle of elevation stop value |
|
|
Sets the current azimuth angle |
|
|
Sets the current elevation angle |
|
|
Sets the North angle on compass |
|
|
Display size of Polar graph and trace |
|
|
Sets the Polar display background image (i.e., if image loaded) |
|
|
Sets the display compass on the polar display |
|
|
Sets the display size of the Polar graph and trace |
|
|
Sets the antenna center frequency |
|
|
Query the last measured point |
|
|
IMPort Import antenna correction factors from USB antenna. |
|
|
Sets the antenna orientation |
|
| Sets antenna type | |
|
Presets the antenna |
|
Updates maps with current setting for latitude/longitude. |
|
|
Specify the name of a file in source folder and Unzip the results copied to a destination folder |
|
Save a file to the default folder |
|
|
Load a *.csv or *.kml from an OTA recorder folder |
Last Modified:
|
01dec2020 |
Added new topic/commands (A12.1x) |
|
01dec2019 |
Added new topic/commands (A11.5x) |