DISPlay:NR5G:WINDow<n>:DATA <string>

(Read-Write) Set and query the selected window data.

Relevant Modes

NR5G

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active one time on the FieldFox.)

<string>

Choices:

TABLe (TAB): Cell scan numeric results (for up to 6 cell sites (ID's) including Physical Channel Information (PCI) – (Cell ID), PSS, SSS, Channel Power, Sync Correlation Threshold.

Bar CHart (BCH): Vertical power bar graph of selectable cell scan result metric for up to 6 cell sites with adjustable color "heat" amplitude scale

SPECtrum (SPEC): Magnitude spectrum frequency domain (fixed span). You can only view a single component carrier at a time with Spectrum (e.g., CC0 or CC2, etcetera).

Strip CHart (SCH): Magnitude of selectable cell scan result metric graphed over time.

Couplings: Strip Chart should be active in only one window. If the strip chart window is disabled, it can be re-enabled in another active window. When the strip chart window is re-enabled, trace data is automatically reset to Table.

Examples

DISP:NR5G:WIND2:DATA BCH

DISP:NR5G:WIND4:DATA SPEC

Query Syntax

DISP:NR5G:WIND3:DATA?

Return Type

string

Default

TABL


Last Modified:

22-044-2026

New command