DISPlay:NR5G:WINDow<n>:SORT:DATA <string>

(Read-Write) Set and query the sorted data type.

See also DISP:NR5G:WIND<n>:SORT:ORD.

Relevant Modes

5G NR

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active one time on the FieldFox.)

<string>

Choices:

DMRS: Physical Broadcast Channel Demodulation Reference Signal (dBm).

FREQuency Error (FERRor): Frequency error is the difference of the transmitted signal quality from the ideal (Hz).

RSRQ: Reference Signal Received Quality

RSSI: Reference Signal Strength Indicator

PSS: The power level in dB for the primary synchronization signal, relative to the average subcarrier power.

SSS: The power level in dB for the secondary synchronization signal, relative to the average subcarrier power.

SINR:  Reference value that is used in a system simulation. Subcarriers and or resource elements are measured over the same bandwidth.

SSB Index: Synchronization Signal Block Index

Examples

DISP:NR5G:WIND2:SORT:DATA SINR

DISP:NR5G:WIND4:SORT:DATA PSS

Query Syntax

DISP:NR5G:WIND3:SORT:DATA?

Return Type

string

Default

RSRP


Last Modified:

01dec2019

New command