DISPlay:V5G:WINDow<n>:SORT:DATA <string>

(Read-Write) Set and query the sorted data type.

See also DISP:LTEF:WIND<n>:SORT:ORD.

Relevant Modes

5GTF

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active one time on the FieldFox.)

<string>

Choices:

PSS: The power level in dB for the primary synchronization signal, relative to the average subcarrier power.

SSS: The power level in dB for the secondary synchronization signal, relative to the average subcarrier power.

POW: Channel Power (dBm)

Examples

DISP:V5G:WIND2:SORT:DATA POW

DISP:V5G:WIND4:SORT:DATA PSS

Query Syntax

DISP:V5G:WIND3:SORT:DATA?

Return Type

string

Default

PSS


Last Modified:

22-044-2026

New command