(Read-Write) Set and query the selected window state. See also, DISPlay:V5G:WINDow<n>:PCI:MODe. |
|
Relevant Modes |
|
Parameters |
|
<n> |
Window number. If unspecified, value is set to 1. n = 1 | 2 | 3 | 4 (Up to four windows can be selected/active at one time on the FieldFox.) |
<num> |
Enter a value: 0 to 503 |
Examples |
DISP:V5G:WIND2:PCI 36 DISP:V5G:WIND4:PCI 499 |
Query Syntax |
DISP:V5G:WIND3:PCI? |
Return Type |
numeric |
Default |
1 |
Last Modified:
11dec2019 |
New command |