[:SENSe]:BandWIDth <num>

(Read-Write) Set and query the IF bandwidth for the measurement.

Relevant Modes

NA

Parameters

 

<numeric>

IF Bandwidth.

Choices: 10 | 30 | 100 | 300 | 1000 | 10000 | 30000 | 100000

Minimum: 10 Hz

Maximum: 100 kHz

Examples

BWID 30

BWID 10e4

Query Syntax

[:SENSe]:BandWIDth?

Return Type

numeric

Default

10000


Last modified:

31-Oct-2013

New command