|
(Read-Write) Enable or disable and query IP packet fragmentation during Ethernet IQ streaming. Note: This command applies to FieldFox D-series (Fluyt) models and above. |
|
|
Relevant Modes |
|
|
Parameters |
|
|
<bool> |
Choose from: ON / 1 - Enable to allow IP packet fragmentation. Allows setting a packet size larger than the MTU limit. OFF / 0 - Disable to disallow IP packet fragmentation. Try to stay below the MAX MTU size. |
|
Examples |
IQST:FRAG 1 'Enable to allow IP packet fragmentation. |
|
Query Syntax |
IQST:FRAG? |
|
Return Type |
bool |
|
Default |
OFF |
Last Modified:
|
25May2026 |
New command for D-series models (D.14.04) and above. |