[:SENSe]:LTETdd:CCARrier<n>:MODE <string>

(Read-Write) Set and query the LTE TDD frequency mode (CHANnel | FREQuency).

Relevant Modes

LTE TDD

Parameters

 

<n>

Choose from 1 to 5. Default is 1.

<string>

Choices:

CHANnel: Channel and  Band are based on the component carrier in the FieldFox. Center frequency is coupled to the channel and band choices.

FREQuency: Center frequency is entered independently.

If FreqMode = Channel, center frequency value is based on band and channel in target carrier.

Examples

LTET:CCAR2:MODE CHAN

LTET:CCAR2:MODE FREQ

Query Syntax

LTET:CCAR5:MODE?

Return Type

string

Default

<n> = 1, <string> = FREQ


Last Modified:

10dec2020

New command (12.2x)