(Read-Write) Set and query the NF resolution bandwidth for the measurement. |
|
Relevant Modes |
|
Parameters |
|
<num> or character |
Resolution bandwidth in Hz. Choose between 300 kHz and 5 MHz |
Examples |
NBAN 1e3 NBAN MAX NBAN MIN |
Query Syntax |
SENSe:NBANdwidth? |
Return Type |
Numeric |
Default |
5 MHz for NF |
Last modified:
01-june-2018 |
Added Opt. 356 NF(10.3) |