[:SENse]:NR5G:CCARrier<n>:BAND <char>

(Read-Write) Set and query the operating band for the Component Carrier (CC). When a band other than None is selected, the Channel Raster and Sync Raster values are limited by the band.

The SCS setting is coupled with the band (only certain bands are available for each SCS).

See User Equiptment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.2 and User Equiptment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.2.

Relevant Modes

5G NR

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5 | 6 | 7| 8 (Up to eight component carriers can be measured at one time.)

<character>

Choices:

NONe: no band

Nx operating band values: N1 | N2 | N3 | N5 | N7 | N8 | N12 | N20 | N25 | N28 | N34 | N38 | N39 | N40 | N41 | N50 | N51 | N66 | N70 | N71

Examples

NR5G:CCAR5:BAND N50

NR5G:CCAR3:BAND NON */none

Query Syntax

NR5G:CCAR5:BAND?

Return Type

character

Default

<n> =1, <character> = NON


Last Modified:

01dec2019

New command