[:SENSe]:NR5G:CCARrier<n>:MODE <string>

(Read-Write) Set and query the NR5G frequency mode for the component carrier (CHANnel | FREQuency).

Relevant Modes

5G NR

Parameters

 

<n>

Choose from 1 to 8. Default is 1 (CC0).

<string>

Choices:

CHANnel: Channel and  Band are based on the component carrier in the FieldFox. Center frequency is coupled to the channel and band choices.

FREQuency: Center frequency is entered independently.

If FreqMode = Channel, center frequency value is based on band and channel in target carrier.

Examples

NR5G:CCAR2:MODE CHAN

NR5G:CCAR2:MODE FREQ

Query Syntax

NR5G:CCAR5:MODE?

Couplings

This setting is associated with the currently selected Component Carrier (CC).

When Freq is selected, the frequency settings are set directly and when Chan is selected, the frequency settings are set through the channel table settings.

Return Type

string

Default

numeric =1 (CC0), string = FREQ


Last Modified:

01dec2019

New command