[:SENSe]:NR5G:COEXistence[:ENABled] <bool>

(Read-Write) Set and query the LTE coexistence the NSA /DSS feature (Default = OFF). Determines whether the measurement is a normal 5G NR measurement or an NSA / DSS measurement. When disabled, the measurement will be a normal 5G NR measurement. When enabled, the measurement will be an LTE Coexistence measurement.(i.e., activates and deactivates the LTE Coexistence measurement mode) .

See also, NR5G:COEX:DISP:TYPE,  NR5G:COEX:LTE:DUPL, and  NR5G:COEX:CC.

Relevant Modes

5G NR

Parameters

 

   

<booleon>

Choices:

ON (1): The LTE Coexistence measurement mode is active.

OFF (0): The LTE Coexistence measurement mode is not active.

Couplings

None

Examples

NR5G:COEX ON 'The LTE Coexistence measurement mode is active.

NR5G:COEX 0 'The LTE Coexistence measurement mode is not active.

Query Syntax

NR5G:COEX?

Return Type

number

Default

OFF (0)


Last Modified:

07apr2021

Added New (A.12.15)