[:SENSe]:NR5G:FERRor:THReshold <num>

(Read-Write) Set and query frequency error threshold value.

Relevant Modes

NR 5G

Parameters

 

<numeric>

Minimum: 0 Hz

Maximum: ¼ * SCS kHz

15 kHz SCS – 3.7500 kHz

30 kHz SCS – 7.5000 kHz

120 kHz SCS – 30.000 kHz

240 kHz SCS – 60.000 kHz

 

Frequency error value in Hz.

Couplings

The current frequency error threshold value is associated with and coupled to the current SCS.

Examples

NR5G:FERR:THR 3000

Query Syntax

:NR5G:FERR:THR?

Return Type

Numeric

Default

15 kHz SCS – 3.7500 kHz

30 kHz SCS – 7.5000 kHz

120 kHz SCS – 30.000 kHz

240 kHz SCS – 60.000 kHz


Last Modified:

01dec2019

New command