[:SENse]:NR5G:SSB:ODETection:BANDwidth <char>

(Read-Write) Set and query the SSB (Synchronization Single Block) Offset Detection bandwidth.

Relevant Modes

5G NR

Parameters

 

<character>

Choices:

Bandwidth and value:

FR15M: FR1 5 MHz bandwidth

FR110M: FR1 10 MHz bandwidth

FR115M: FR1 15 MHz bandwidth

FR120M: FR1 20 MHz bandwidth

FR125M: FR1 25 MHz bandwidth

FR130M: FR1 30 MHz bandwidth

FR140M: FR1 40 MHz bandwidth

FR150M: FR1 50 MHz bandwidth

FR160M: FR1 60 MHz bandwidth

FR170M: FR1 70 MHz bandwidth

FR180M: FR1 80 MHz bandwidth

FR190M: FR1 90 MHz bandwidth

FR1100M: FR1 100 MHz bandwidth

FR250M: FR2 50 MHz bandwidth

FR2100M: FR2 100 MHz bandwidth

Couplings

This setting is only relevant when SSB Offset Detect is enabled.

Examples

NR5G:SSB:ODET:BAND FR120M 'Sets the SSB Detection Offset bandwidth for FR1 to 20 MHz.

NR5G:SSB:ODET:BAND FR2100M 'Sets the SSB Detection Offset bandwidth for FR2 to 100 MHz.

Query Syntax

NR5G:SSB:ODET:BAND?

Return Type

character

Default

FR1100M


Last Modified:

07apr2021

Removed :MEAS (A.12.3x)

15apr2020

A12.00 New command