[:SENse]:NR5G:SSB:ODETection[:ENABle] <bool>

(Read-Write) Set and query the carrier's SSB offset measurement state. When disabled, the measurement will be a normal 5G NR measurement; When enabled, the measurement will be an SSB offset measurement.

The purpose of the SSB offset measurement is to measure the offset of the SSB from the current Center Frequency. Once the SSB offset has been measured, the results can be used to update the Offset Frequency and make a normal 5G NR measurement.  

Relevant Modes

5G NR

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5 | 6| 7| 8 (Up to eight component carriers can be measured at one time.)

<booleon>

Choices:

ON (1): Enables the SSB offset measurement. Normal 5G NR is disabled.

OFF (0): Disables the SSB offset measurement. Normal 5G NR is enabled.

Couplings

When SSB Offset Detect is enabled, only the Table and Spectrum display types are available and Data Logging is not available.

Examples

NR5G:SSB:ODET ON

NR5G:SSB:ODET 0

Query Syntax

NR5G:SSB:ODET?

Return Type

number

Default

OFF (0)


Last Modified:

07apr2021

Removed :MEAS (A.12.3x)

22-044-2026

A12.00 New command