[:SENse]:NR5G:SSB:ODETection:RESults:COPY:CCARrier  <char>

(Read-Write) Set and query the copy component carrier (CC).

The SSB Offset of the selected CC is copied to the Offset Frequency of the corresponding CC with the NR5G:SSB:ODET:SOFF:COPY command.

The SSB Frequency of the selected CC is copied to the Center Frequency of the corresponding CC with the NR5G:SSB:ODET:SFR:COPY command.

Relevant Modes

5G NR

Parameters

 

<character>

Choices:

Component carrier (CC) value:

ALL: All component carriers

CC0: Component carrier 0 (CC0)

CC1: Component carrier 1 (CC1)

CC2: Component carrier 2 (CC2)

CC3: Component carrier 3 (CC3)

CC4: Component carrier 4 (CC4)

CC5: Component carrier 5 (CC5)

CC6: Component carrier 6 (CC6)

CC7: Component carrier 7 (CC7)

Couplings

The SSB Offset/Frequency is copied to the Offset Frequency/Center Frequency on “Copy SSB Offset”/“Copy SSB Freq” .

Examples

NR5G:SSB:ODETection:RESults:COPY:CCARrier CC1 'Sets the copy component carrier to CC1.

NR5G:SSB:ODETection:RESults:COPY:CCARrier CC7 'Sets the copy component carrier to CC7.

Query Syntax

NR5G:SSB:ODET:RES:COPY:CCAR?

Return Type

character

Default

ALL


Last Modified:

07apr2021

Removed :MEAS (A.12.3x)

22-044-2026

A12.00 New command