[:SENse]:NR5G:SSB:ODETection:SRASter:SNAP <bool>

(Read-Write) Set and query the SSB offset detection which if enabled, snaps automatically to the synchronization raster. When the results are snapped to the synchronization raster, the ARFCN / GSCN is included in the results.

See also, User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.4.3 and User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.4.3.

Relevant Modes

5G NR

Parameters

 

<booleon>

Choices:

ON (1): Enables the current component carrier.

OFF (0): Disables the current component carrier.

Examples

NR5G:SSB:ODET:SRAS:SNAP ON 'Disables the SSB offset detection automatically snapping results to the synchronization raster.

NR5G:SSB:ODET:SRAS:SNAP 0 'Enables the SSB offset detection automatically snapping results to the synchronization raster.

Query Syntax

NR5G:MEAS:SSB:ODET:SRAS:SNAP?

Return Type

Booleon

Default

OFF(0) disable the automatic snap to synchronization raster.


Last Modified:

07apr2021

Removed :MEAS (A.12.3x)

22-044-2026

A12.00 New command