|
(Read-Write) Set and query the signal SSB periodicity. See 5G NR physical layer procedures for control (3GPP TS 38.213 version 15.7.0 Release 15) Section 4.1. |
|
|
Relevant Modes |
|
|
Couplings |
Only available when SSB Auto-Detect is disable. See [:SENSe]:NREVm:SSB:AUTO. |
|
Parameters |
|
|
<char> |
The signal SSB periodicity. Choose from: P5MS - 5 ms P10MS - 10 ms P20MS - 20 ms |
|
Examples |
NREV:SSB:PER P10MS */Sets the signal SSB periodicity to 10 ms |
|
Query Syntax |
NREV:SSB:PER? */queries the signal SSB periodicity |
|
Return Type |
character |
|
Default |
P20MS |
Last Modified:
|
10jun2024 |
New command |