[:SENSe]:TRIGger[:SEQuence]:PERiodic:OFFSet <num>

(Read-Write) Set and query the periodic trigger offset (the time offset between the trigger event and the time capture).

Relevant Modes

5GTF, 5G NR, 5G NR EVM Conducted, IQA,LTE FDD, PAA 

Couplings

This setting is automatically reset to 0 s when a new synchronization source is selected.

Parameters

 

<numeric>

Periodic trigger offset in seconds.

Min: 100 ns

Max: 400 ms

Examples

TRIG:PER:OFFS 5e-3

Query Syntax

TRIG:PER:OFFS?

Return Type

Numeric

Default

0s


Last Modified:

10dec2019

New command (11.5x)