[:SENSe]:TRIGger[:SEQuence]:PERiodic:OFFSet:DISPlay:RESet

(Write-Only) Resets the periodic trigger offset to 0 seconds.

 

Note: A reset is automatically initiated when a new synchronization source is selected.

Relevant Modes

5GTF, 5G NR, 5G NR EVM Conducted, IQA,LTE FDD, PAA 

Couplings

Resets the periodic trigger offset to 0 s.

A reset is automatically initiated when a new synchronization source is selected.

Parameters

 

n/a

 

Examples

TRIG:PER:OFFS:DISP:RES

Query Syntax

n/a

Return Type

n/a

Default

n/a


Last Modified:

10dec2019

New command (11.5x)