[:SENse]:NR5G:CCARrier<n>:CARFcn <num>

(Read-Write) Set and query the Channel ARFCN for the Component Carrier (CC). The Channel ARFCN is translated to a frequency and used to set the Center Frequency setting.

See User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.4.2 and User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.4.2.

Relevant Modes

5G NR

Couplings

This setting is associated with the currently selected Component Carrier (CC).

This setting is limited by the Band setting.

The Channel ARFCN is translated to a frequency and used to set the Center Frequency setting.

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5  6| 7 | 8 (Up to eight component carriers can be measured at one time.)

<numeric>

Choices:

Maximum (Hz): Varies based on the Band setting and licensed frequency range.

Minimum (Hz): Varies based on the Band setting and licensed frequency range.

Examples

NR5G:CCAR5:CARFcn 399000

NR5G:CCAR3:CARFcn 460000

Query Syntax

NR5G:CCAR3:CARF?

Return Type

numeric

Default

0


Last Modified:

01dec2019

New command