[:SENSe]:NR5G:CCARrier<n>:RMODe <char>

(Read-Write) Set and query the NR5G raster mode (CHANnel or SYNChronization raster).

See User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.4.2 and 5.4.3 and User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.4.2 and 5.4.3.r.

Relevant Modes

5G NR

Parameters

 

<n>

Choose from 1 to 8 component carriers. Default is 1.

<character>

Choices:

CHANnel: Use the Channel Raster settings to set the frequency settings.

SYNChronization: Center frequency is entered independently.

NOTE: If FreqMode = Use the Synchronization Raster settings to set the frequency settings.

Examples

NR5G:CCAR2:RMOD CHAN

NR5G:CCAR2:RMOD FREQ

Query Syntax

NR5G:CCAR5:RMOD?

Couplings

This setting is associated with the currently selected Component Carrier (CC).

The setting is only relevant when the Freq Mode is set to Channel.

When Channel is selected, the Channel Raster settings are used to set the frequency settings and when Synchronization is selected, the Synchronization Raster settings are used to set the frequency settings.

Return Type

character

Default

n = 1, character = CHAN


Last Modified:

01dec2019

New command