[:SENse]:NR5G:CCARrier<n>:SARFcn <num>

(Read-Write) Set and query the Synchronization ARFCN for the Component Carrier (CC). The Synchronization ARFCN is translated to a frequency and used to set the Center Frequency setting.

See User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.4.3 and User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.4.3.

See also, [:SENse]:NR5G:CCARrier<n>:SGSCn.

Relevant Modes

5G NR

Couplings

This setting is associated with the currently selected Component Carrier (CC).

This setting is limited by the Band setting.

This setting is coupled with the Synchronization GSCN.

The Synchronization ARFCN is translated to a frequency and used to set the Center Frequency setting.

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5  6| 7 | 8 (Up to eight component carriers can be measured at one time.)

<numeric>

Choices:

MAXimum (Hz): Varies based on the Band setting and licensed frequency range.

MINimum (Hz): Varies based on the Band setting and licensed frequency range.

This command will accept DEFault, MINimum and MAXimum as arguments.

Examples

NR5G:CCAR5:SARFcn 386410

NR5G:CCAR3:SARFcn 302930

Query Syntax

NR5G:CCAR3:SARF?

Return Type

numeric

Default

0


Last Modified:

01dec2019

New command