|
(Read-Write) Set and query the AM modulation rate in Hz. |
|
|
Relevant Modes |
|
|
Parameters |
|
|
<n> |
AM modulation type index. 1 - Am Triangle 2 - AM Sine |
|
<num/string> |
AM modulation rate in Hz. This command will accept DEFault, MINimum and MAXimum as arguments. |
|
Examples |
SOUR:AM:INT1:RAT 2000 */Set the AM Triangle rate to 2kHz. SOUR:AM:INT2:RAT MAX */Set the AM Sine rate to maximum. |
|
Query Syntax |
SOUR:AM:INT1:RAT? */Query the AM Triangle rate. |
|
Return Type |
numberic |
|
Default |
1000Hz |
Last Modified:
|
24jun2024 |
Added new command for Pulse Generator mode (A.13.10) |