|
(Read-Write) Set or query pulse repetition frequency for selected pulse N in Hz. PRF is the reciprocal of PRI (PRF = 1/PRI). |
|
|
Relevant Modes |
|
|
Parameters |
|
|
<n> |
Pulse type index. Choose from, 1 - Std Pulse 2 - FM Chirp 3 - FM Triangle 4 - AM Pulse |
|
<num> |
Pulse repetition frequency (PRF) value in Hz. This command will accept DEFault, MINimum and MAXimum as arguments. |
|
Examples |
SOUR:PULM:INT3:PRF 3e3 */Set pulse FM Triangle PRF to 3kHz. SOUR:PULM:INT4:PRF MAX */Set pulse AM Pulse PRF to maximum. |
|
Query Syntax |
SOUR:PULM:INT2:PRF xx */Query pulse FM Chirp PRF |
|
Return Type |
numeric |
|
Default |
1kHz |
Last Modified:
|
24jun2024 |
Added new command for Pulse Generator mode (A.13.10) |