|
(Read-Write) Set or query pulse repetition interval for selected pulse N in seconds. PRI is the reciprocal of PRF (PRI = 1/PRF). |
|
|
Relevant Modes |
|
|
Parameters |
|
|
<n> |
Pulse type index. Choose from, 1 - Std Pulse 2 - FM Chirp 3 - FM Triangle 4 - AM Pulse |
|
<num> |
Pulse repetition Interval (PRI) value in seconds. This command will accept DEFault, MINimum and MAXimum as arguments. |
|
Examples |
SOUR:PULM:INT3:PRI 50e-3 */Set pulse FM Triangle PRI to 50ms SOUR:PULM:INT2:PRI MIN */Set pulse FM Chirp PRI to minimum. |
|
Query Syntax |
SOUR:PULM:INT1:PRI? */Query Std Pulse PRI |
|
Return Type |
numeric |
|
Default |
1ms |
Last Modified:
|
24jun2024 |
Added new command for Pulse Generator mode (A.13.10) |