|
(Read-Write) Set or query the pulse width on time in seconds (between the rising and falling edges) of a single pulse. |
|
|
Relevant Modes |
|
|
Parameters |
|
|
<n> |
Pulse type index. Choose from, 1 - Std Pulse 2 - FM Chirp 3 - FM Triangle 4 - AM Pulse |
|
<num> |
Pulse width value in seconds. This command will accept DEFault, MINimum and MAXimum as arguments. |
|
Examples |
SOUR:PULM:INT4:PWID 30e-3 */Set AM Pulse pulse width to 30ms. SOUR:PULM:INT3:PWID 15e-2 */Set pulse FM Triangle pulse width to 150ms. |
|
Query Syntax |
SOUR:PULM:INT1:PWID? */Query pulse width for Std Pulse |
|
Return Type |
numeric |
|
Default |
300μs |
Last Modified:
|
24jun2024 |
Added new command for Pulse Generator mode (A.13.10) |