:TRACe:POLar:Y:RLEVel <volt>

(Read-Write) Set and query the polar (imaginary vs. real) view reference level value.

See also TRAC:WAV:Y:RLEV, TRAC:REAL:Y:RLEV, TRAC:IMAG:Y:RLEV, TRAC:PHAS:Y:RLEV, and TRAC:UPH:Y:RLEV.

Relevant Modes

IQA

Parameters

 

<voltage>

Y-axis waveform polar reference level.

Minimum: -5V

Maximum: 5V

Examples

TRAC:POL:Y:RLEV 0.02

Query Syntax

TRAC:POL:Y:RLEV?

Return Type

voltage

Default

500 mV


Last Modified:

22oct2017

Added IQA mode (10.1x)