With Option 004, you can perform multiple measurements over a specified time. This can be used for applications such as for bio-science, chemical analysis, or varying temperatures.

Note: The time required for the initial measurement is estimated. The time to make each subsequent measurement is updated using the actual time from the first measurement.
Number of measurements - Specify the number of subsequent measurements to make.
Interval between measurements - Specify the amount of time to wait before making another measurement. This does NOT include the time to make a measurement.
Total Time required: This is the total amount of time, including the time that is required for each measurement.
Display all measurements as memory traces.
In multiple channels plus multiple measurements, traces will display on the respective channel. For example, traces belonging to channel-1 will display on channel-1, traces belonging to channel-2 will display on channel-2. And It will display the number of measurements only. For example, if “Number of Measurement” is 2, then only 2 traces will be shown in each channel.
Save data file for each measurement. Click in the text box, then navigate to a folder and specify a name. The measurement number is appended to this name to form a complete file name. The data for each measurement is saved to a *.prn (text) file.
Click Start Measurements to begin.