This topic provides a graphical overview of the N4419B test set Front and Rear panels. The individual network analyzer features are described in the network analyzer documentation; not in this help file.
|
||
---|---|---|
ID Number |
Front Panel Feature |
Feature Description |
1 |
REFERENCE 1 SOURCE OUT |
SMA (f) connector that is connected to the network analyzer REFERENCE 1 SOURCE OUT connector using a semirigid cable. |
2 |
REFERENCE 1 RCVR R1 IN |
SMA (f) connector that is connected to the network analyzer REFERENCE 1 RCVR R1 IN connector using a semirigid cable. |
3 |
PORT 2 |
PORT 2 - APC-3.5 (m) connector with 20 mm nut that is connected to the DUT or fixture. (+17 dBm maximum operating level) |
4 |
GPIB STATUS |
Three LEDs (R, T, and L) that display the GPIB status of the test set when it is communicating with the network analyzer. R = Remote Operation, T = Talk mode, L = Listen mode. |
5 |
POWER |
ON/OFF switch that disconnects the mains circuits from the mains supply before other parts of the test set. The front panel POWER switch disconnects the mains circuits from the mains supply after the EMC filters and before other parts of the instrument. |
6 |
PORT 4 |
PORT 4 - APC-3.5 (m) connector with 20 mm nut that is connected to the DUT or fixture. (+17 dBm maximum operating level) |
7 |
REFERENCE 2 RCVR R2 IN |
SMA (f) connector that is connected to the network analyzer REFERENCE 2 RCVR R2 IN connector using a semirigid cable. |
8 |
REFERENCE 2 SOURCE OUT |
SMA (f) connector that is connected to the network analyzer REFERENCE 2 SOURCE OUT connector using a semirigid cable. |
9 |
PORT 2 SOURCE OUT |
SMA (f) connector that is connected to the network analyzer PORT 2 SOURCE OUT connector using a semirigid cable. |
10 |
PORT 2 CPLR ARM |
SMA (f) connector that is connected to the network analyzer PORT 2 CPLR ARM connector using a semirigid cable. |
11 |
PORT 2 RCVR B IN |
SMA (f) connector that is connected to the network analyzer PORT 2 RCVR B IN connector using a semirigid cable. |
12 |
PORT 2 CPLR THRU |
SMA (f) connector that is connected to the network analyzer PORT 2 CPLR THRU connector using a semirigid cable. |
13 |
AUXILIARY |
15-pin ribbon (f) connector that may be connected to the Keysight N4430A/B ECal module to provide ECal capability. |
14 |
PORT 1 CPLR THRU |
SMA (f) connector that is connected to the network analyzer PORT 1 CPLR THRU connector using a semirigid cable. |
15 |
PORT 1 RCVR A IN |
SMA (f) connector that is connected to the network analyzer PORT 1 RCVR A IN connector using a semirigid cable. |
16 |
PORT 1 CPLR ARM |
SMA (f) connector that is connected to the network analyzer PORT 1 CPLR ARM connector using a semirigid cable. |
17 |
PORT 1 SOURCE OUT |
SMA (f) connector that is connected to the network analyzer PORT 1 SOURCE OUT connector using a semirigid cable. |
|
||
---|---|---|
ID Number |
Rear Panel Feature |
Feature Description |
1 |
REF 2 R IN |
SMA (f) connector, used as an input reference signal |
2 |
PORT 4 BIAS |
BNC (f) connector. The bias port is used to supply a dc voltage to an active DUT, such as an amplifier or a transistor. |
3 |
PORT 4 FUSE |
Bias Fuse, 0.5 A, 250 V (Keysight part number 2110-0012) |
4 |
PORT 2 FUSE |
Bias Fuse, 0.5 A, 250 V (Keysight part number 2110-0012) |
5 |
PORT 2 BIAS |
BNC (f) connector. The bias port is used to supply a dc voltage to an active DUT, such as an amplifier or a transistor. |
6 |
BUS ADDRESS |
Switch that is used to set the GPIB address. Refer to Set Up the General Purpose Interface Bus (GPIB). |
7 |
REF 1 R IN |
SMA (f) connector, used as an input reference signal |
8 |
REF 1 R OUT |
SMA (f) connector, used as an output reference signal |
9 |
IEEE-488 |
24-pin IEEE-488/PCB (f) connector. The GPIB is the communication bus with the PC and the network analyzer. |
10 |
Power Cord Connector |
Connector, 100-120 Vac or 220-250Vac input and Fuse, T 2.5 A 250 V (Keysight part number 2110-0681) |
11 |
REF 2 R OUT |
SMA (f) connector, used as an output reference signal |