Write-only |
About File Save / Open |
Description |
Open an existing data set file. |
VB Syntax |
plts.OpenFile fileName, analysisType, IDoc, IView |
Variable |
(Type) - Description |
|
plts |
(object) - A PLTSApplication object |
|
fileName |
(String) Full path, file name, and suffix of the file to open. |
|
anaysisType |
(Short) Analysis view that is displayed after the file is opened. Provide either the number or enumeration type depending on your programming environment. 0 - TIME_DIFF (Time domain differential) 1 - TIME_SNGL (Time domain single-ended) 2 - FREQ_BAL (Frequency domain balanced) 3 - FREQ_SNGL (Frequency domain single-ended) 4 - EYE_DIFF (Eye diagram differential) 5 - EYE_SNGL (Eye diagram single-ended) 6 - RLCGD (RLCG differential) 7 - RLCGC (RLCG common) 8 - RLCGWE (RLCG W element) 9 - RLCGSM (RLCG self mutual) |
|
IDoc |
(Object) [out] Handle to the PLTSDocument Object |
|
IView |
(Object) [out] Handle to the PLTSView Object |
Return Type |
None |
Default |
None |
Examples |
filePath = "C://Program Files//Keysight//PLTS_4.2//data//[DEMO] E8364B 12-port 10MHz-20GHz.dut" |
C++ Syntax |
HRESULT OpenFile(BSTR fileName, SHORT analysisType, IDispatch** ppDoc, IDispatch** ppView); |
Interface |
IPLTSApplication |