PLTS can be configured to make measurements using the following instruments:
PNA-X Pro:
NA5202A
NA5204A
NA5205A
ENA/PNA:
N522x Series
N523x Series
N524x Series
N529xA (x=0,1)
E5061B OPT. xL5 (Power Integrity)
E5080A/B
E5081A
E5071A/B/C
PXI-VNA:
M937xA (x=0,1,2,3,4,5)
M980xA (x=0,1,2,3,4,5,6,7,8)
M9834A
M9837A
M9485A
Streamline VNA:
P500xA/B (x=0,1,2,3,4,5,6,7,8)
P502xA/B (x=0,1,2,3,4,5,6,7,8)
P937xA (x=0,1,2,3,4,5)
P937xB (x=0,1,2,3,4,5,7)
P9382B
P9384B
P5027M
P5028M
TDR modules: N1055A, 5475A
Note: Instruments with older firmware than the minimum required version may still function with the software but full function support is not guaranteed.